

Discontinued - Long Range In Wall Pro Power and Cable Management Kit White
HT22U2WHR12
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Easily hide power and AV cables inside the wall without modifying electrical wiring. This unassembled kit includes everything needed to extend power up to 12 feet to wall mount TV installations while providing the ultimate flexibility with the innovative decorator-based power inlet strap and the recessed box with duplex power receptacle.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Foam gaskets to minimize vibration and provide an air-tight seal
- Compatible with all TV power plugs, even right-angle cords and wall warts
- Hook up a digital TV adapter, cable box, sound bar, or streaming media devices such as Apple TV™ or Roku™
- 12ft in-wall power cable provides the installer with flexible TV mounting options
- Tailor your system specifically for your home entertainment connection needs (additional accessories available separately)
- Kit includes all necessary components and hardware to complete assembly and installation
Specifications
General Info
Color | White | ||
Type | Tamper-Resistant | ||
Finish | Matte | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | China | ||
Included | Cutting template, Mounting Hardware | ||
Outlet Type | Tamper-Resistant | ||
UPC Number | 804428434665 |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes |
Technical Information
Amperage | 15 A | ||
Seismic Tested | No | ||
Connection | plus (1) Cable access, (2) Outlets | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 125 V | ||
Mounting Type | Wall | ||
Number of Outlets | 2 |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Faceplate included to cover the bottom receptacle part does NOT FIT. Face plate is too small and the screws are too short/do not match up with the screw holes leading to it showing behind the faceplate and popping out wall! is there a replacement?????
This is unusual and something that we've not come across before. Please email pictures to technical.support-hs@legrand.us as we want to see where exactly the failure is, in case we have larger problem.
Date published: 2023-03-24
Bazaarvoice SAP Hybris Integration Version 2.8.1