![three gray M6 cage nuts](https://cdn2.webdamdb.com/1280_ksH0HhUKYoT1.jpg?1604981559)
12-24 Cage Nut Kit, Bag of 50
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875556664 | ||
Country Of Origin | United States | ||
Application Sector | Commercial |
Dimensions
Product Width US | 0.52 in | ||
Product Depth US | 0.33 in | ||
Product Height US | 0.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Our customer is asking the following. I am quoting two bags of PS-1224CN to a customer in its description it calls it out as a cage nut kit. Is that just cage nuts or does it come with screws too?
The OR-PS-1224CN is a 50 Pc kit of just the cage nuts only. For the screws, use part number OR-60400533, PNL MTG SCRS,#12-24 X 0.625,50PCS,BK
Date published: 2024-02-23
Bazaarvoice SAP Hybris Integration Version 2.8.1