text.skipToContent text.skipToNavigation

adorne® Ultra-Fast USB Type-A/A Outlet Module, White

adorne Ultra-Fast USB Type-AA Outlet Module is rated 4.6 out of 5 by 16.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_ARUSB2AA6W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT

$66.66 USD

Charge phones, tablets and more up to 40% faster, with Ultra-Fast USB Outlets from the adorne® Collection. Delivering a leading 6 amps of power to its two USB connections for faster in-wall charging, without an adapter. Made exclusively for use with screwless Wall Plates from the adorne® Collection, sold separately.
Color White
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For complete installation, device must be paired with an adorne® screwless Wall Plate (not included). Available in a range of contemporary colors and stunning finishes.
  • Provides fast and convenient built-in charging, without sacrificing plugs or requiring a bulky adapter.
  • Features an industry-leading 6.0A of power, as well as Smart Chip technology, to maximize charging speed for each USB connection.
  • Replaces a traditional outlet easily, in as little as 10 minutes.
  • Legrand USB Outlets are manufactured through high-quality design, sourcing and production, and backed by a Lifetime Warranty.
  • More color options available to fit any style, including finishes to match current hardware and lighting trends.

Specifications

General Info
Product Line Pass & Seymour
Color White
Finish Matte
Country Of Origin China
Number of Receptacles 0
Features USB-A Charging
Outlet Type Indoor, Residential, USB-Charging
Application Sector Residential/Commercial
Standard yes
Warranty Type Limited Lifetime Warranty
Type Outlet
Dimensions
Product Width US 1.77 in
Product Depth US 1.7 in
Product Height US 2.65 in
Technical Information
USB Amperage 6 A
Connection USB Type A/A
Number of USBs 2
Number of Gangs 1
USB Power Output 15 W
Number of Poles Double Pole
Indoor/Outdoor Indoor
Mounting Type Box
Voltage 5.0 VDC
Connection Type Internal Pressure Plates
Environmental Conditions 95% (relative humidity, non-condensing)

Reviews

Rated 5 out of 5 by from High Tech, Modern and Extremly Useful Great product. Looks modern and unique. Fits well with a series of light switches and is unassuming. It is great to be able to connect anything without hunting down a plug. Wish the builder would have put several of these in upon construction.
Date published: 2023-07-01
Rated 5 out of 5 by from amazing product this USB outlet is so cool and amazing , it charges so fast and i can charge multiple products at once . Hubby loves to use it in his office . super easy to setup also i love the durability and the quality of the product . well made
Date published: 2022-01-20
Rated 5 out of 5 by from Easy to install This was the perfect thing to install in our kitchen. The usb makes it easy to charge phones, tablets and everything in between. It was easy to set in our existing outlet and was easy to get started. It works perfect also.
Date published: 2021-12-25
Rated 4 out of 5 by from Not as easy to install as I had imagined Good product overall once you know what you’re doing! I had to enlist the assistance of my husband to install. Shipping was a little frustrating as everything I needed didn’t come in one package. in the end it was all good. Neat idea for an outlet
Date published: 2021-12-21
Rated 5 out of 5 by from Super fast The adorne Ultra-Fast USB Type A/A Outlet was super easy to install and works great with all my USB charging cords. Everyone needs one of these for each room in the house. My devices charge so quickly, I just love it.
Date published: 2021-12-13
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_0, tr_16
  • loc_en_US, sid_ARUSB2AA6W4, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Will this product for into module of adorn under counter lighting or a gang box used in under counter lighting system adorne 

Asked by: whinny
The ARUSB2AA6G4 would have to be installed into a Control Box if you want it part of your under cabinet track system. The track system is not available in the Graphite finish.
Answered by: Legrand Technical Support
Date published: 2021-06-03

Does this USB port come with 4 connections in black?

Asked by: Fred
It has two terminals(HOT & NEUTRAL) and you can feed power downstream to the next receptacle or device..
Answered by: Legrand Technical Support
Date published: 2021-03-04
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_ARUSB2AA6W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 144ms
  • QUESTIONS, PRODUCT