text.skipToContent text.skipToNavigation

BNC connector Keystone module, 180 degree exit, F/F, (50 ohm), Fog White

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

BNC female to female 50 Ohm keystone jacks are designed for CCTV and NTSC Analog video signals, as well as any application requiring 50 ohm BNC keystone jacks. Recommended for use with Analog signals and 50 ohms cables only.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Jack
Application Sector Commercial/Industrial
Product Line Ortronics
Country Of Origin China
Standard UL Standard
UPC Number 662875528173
Dimensions
Product Depth US 1.42 in
Product Height US 0.63 in
Product Width US 0.55 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;