
Cisco® GLC-SX-MM Compatible 1000Base-SX MMF SFP (mini-GBIC) Transceiver Module, 10-Pack
GLC-SX-MM-LEG-10PK
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Transceiver | ||
Application Sector | Commercial/Industrial | ||
Product Line | Legrand | ||
Country Of Origin | United States | ||
UPC Number | 757120667056 |
Trade Programs
TAA Compliant | Yes |
Additional Information
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. | |
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1