text.skipToContent text.skipToNavigation

Dual Single Pole Relay Module For LC8

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LCDP-1 and LCSP-2 are relay modules for use with the LC8-120/277 panel. The LCDP-1 is a double pole/single relay module. The LCSP-2 is a single pole/double relay module. The modules are designed for easy installation within the LC8-120/277 panel.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Non-volatile program memory retains all programming during power outages
  • Interchangeable single-pole and double-pole relay modules
  • Manual override of relays and channels via touchscreen interface
  • Pilot light output for each switch input
  • Eight universal switch inputs for low voltage switches, occupancy sensors or other devices to directly control each relay
  • Accepts most types of switch inputs
  • Compatible with LVSW-100 Series Low Voltage Switches and AS-100 Automatic Wall Switch

Specifications

General Info
Product Line Wattstopper
UPC Number 754182931811
Country Of Origin China
Application Sector Commercial
Dimensions
Product Width US 3.34 in
Product Weight US 5.832 oz
Product Volume US 21.887 cu in
Product Depth US 2.337 in
Product Height US 2.804 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can four of the LCSP-2 relays be added into the LC8-120/277?

Asked by: Daniel T
Yes, 4 is the maximum number of LCSP-2's that can be added to an LC8 panel.
Answered by: Justin
Date published: 2024-04-08
  • y_2024, m_7, d_26, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_LCSP-2, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 50ms
  • QUESTIONS, PRODUCT