Low Voltage PIR Ceiling Occupancy Sensor, 500 sq ft, 24VDC
CI-305-1
Wattstopper
Low Voltage PIR Ceiling Occupancy Sensor, 24VDC is rated
out of
5 by
6.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Footprint
500 sq ft
- 500 sq ft
- 1200 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182914326 | ||
Country Of Origin | China | ||
Product Series | CI-305 | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Power Pack Required, Sensitivity Adjustment | ||
Installation Location | Ceiling | ||
Application Sector | Commercial | ||
Standard | UL, cUL | ||
Warranty Type | 5-Year | ||
Type | Sensor |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security  | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Operating Temperature Min | 32 °F | ||
Has Battery | No | ||
Number of Connections | 1 | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Type | Occupancy | ||
Operating Temperature Max | 131 °F | ||
Sensor Mounting Height | 8-12 ft | ||
Sensor Technology | Passive Infrared (PIR) | ||
Indicator | LED Light | ||
Input Voltage | 24 VDC/VAC | ||
Sensor Coverage | 1200 sq ft | ||
Mounting Type | 4 in Octagonal J-Box, Ceiling Tile, Surface | ||
On Function | Auto On | ||
Current Draw | 9 mA | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Sensing Range | 44 ft diameter | ||
Wire Connection Type | Plug Terminal |
Resources
Installation Instructions
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
png
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dwg
57-039-11 - MB-1 Mounting Information using CI-Series Sensors
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
CI-300
dxf
CI-300
png
CI-300
dwg
CI-300-1
png
CI-300-1
dxf
CI-300-1
dwg
CI-300-1cp - CI-300-1 Coverage Pattern
dwg
CI-300-1cp - CI-300-1 Coverage Pattern
dxf
CI-300-1cp - CI-300-1 Coverage Pattern
png
CI-300cp - CI-300 Coverage Pattern
dwg
CI-300cp - CI-300 Coverage Pattern
dxf
CI-300cp - CI-300 Coverage Pattern
png
CI-305
dwg
CI-305
dxf
CI-305
png
CI-305-1
dxf
CI-305-1
dwg
CI-305-1
png
CI-305-1cp - CI-305-1 Coverage Pattern
dxf
CI-305-1cp - CI-305-1 Coverage Pattern
dwg
CI-305-1cp - CI-305-1 Coverage Pattern
png
CI-305cp - CI-305 Coverage Pattern
dwg
CI-305cp - CI-305 Coverage Pattern
png
CI-305cp - CI-305 Coverage Pattern
dxf
View More
Specifications
Product Environmental Profile
Reviews
Rated 5 out of
5
by
JeremyG from
Very Flexible Mounting For Structured Enclosures
I purchased these to go into 3 different structured media cabinets that I mounted behind flat screen tvs. I have network wiring and wireless access points along with the traditional cable boxes and media players all nicely hidden behind the tvs. For the price you can't beat these mounts!
Date published: 2020-09-18
Rated 5 out of
5
by
Marquis035 from
Fan for life!!!
Quick delivery and simple installation. A quality product..I have many other Legrand products in my home and am very happy with the look and color options.
Date published: 2024-11-14
Rated 5 out of
5
by
Norm Cabral from
CABLOFIL COVER CVN CVN300PG
Is the CABLOFIL COVER CVN CVN300PG designed to be vertically mounted?
Date published: 2024-09-16
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
can I wire these together so that when one area comes on they all come on. I have 3 currently servicing a barber shop. when 1 area comes on I want them all to come on, Is this possible with the DT 305? If so how?
Hello,
It sounds like we have three separate power packs, we can use one power packs red/blue/black and the other two packs we will cap the red 24v off and in parallel connect the blues and blacks.
Date published: 2024-11-04
What style/size of junction box will a CI-300 mount in?
The CI-300 ceiling sensor is compatible with both Square and Octagonal J-Boxes. For detailed installation guidelines and specifics, please refer to the accompanying installation instructions.
Date published: 2024-07-29
Are these occupancy sensors exterior rated? If not, what occupancy sensors are?
The Wattstopper CI-305 is not exterior rated. For outdoor applications, I recommend looking into the FSP line of sensors, which are designed for outdoor use.
Date published: 2024-10-24
Will this plug work with the 3769 Corrosion-Resistant Receptacle?
Thank you for your inquiry. Please review the following recommendation for the correct receptacle for plug part number CS8165:
Part #: CS8169 - 3 phase 480V California Standard Receptacle
Date published: 2024-06-28
Has this item been discontinued?
Hello David,
I have checked our inventory, and discontinued list. The DT-305 is not an obsolete item, and is available
Date published: 2024-08-22
hi, Wondering if a 2097traplw is considered a class b gfi receptacle?
Thank you for your inquiry. The legrand GFCI part number 2097traplw is a class A GFCI.
Date published: 2024-06-13
Are the CI-300 damp or wet location rated? Our project calls out an occupancy sensor in the bathroom and our client is asking if these are damp or wet location rated?
Hello Ivan,
The CI-300 is not rated for damp/wet location. We do have some devices that are, for example the HB300W or FSP-201B and FSP-301B
Date published: 2024-05-10
I have 3 occupancy sensors that do seem to shut off the lights when unoccupied. I see the red and green light flickering meaning we clearly have power.
The red and green are activity LEDs for the sensors, if the LEDs continue to flash when you stand still, then the sensor is likely false tripping. I suggest to start with placement, assure all sensors are 5-6' away from air supplies this is common to false trip the sensors causing lights to either stay ON or OFF.
If more assistance is needed, please call our Technical Support Team 1-800-879-8585
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1