15A Connector
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Black | ||
UPC Number | 785007028072 | ||
Country Of Origin | China | ||
Application Sector | Residential | ||
Standard | UL Listed |
Dimensions
Product Width US | 1.56 in | ||
Product Length US | 2.3 in |
Technical Information
Amperage | 15 A | ||
Voltage | 125.0 V |
Resources
Cutsheet
Brochure
Specifications
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1