text.skipToContent text.skipToNavigation

Plug and Connector

SA440BKCC10 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Double wire, Straight blade plug. 15 A 125 V.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does this plug SA440BKCC10 accept round power cord rather than 2 stranded lamp cord; I cannot see the cord input?

Asked by: Dan O
The attached instruction sheet shows a round cord, with max diameter of .320".
Answered by: Legrand Technical Support
Date published: 2021-11-22

How is this plug wired? I cannot seem to figure it out.

Asked by: Scott
By pinching the two prong towards each other, you will be able to remove them from the body and insert your wire from the back.
Answered by: Legrand Technical Support
Date published: 2022-11-12

Howdy I attach the wires?

Asked by: wendy
  • y_2024, m_5, d_3, h_10CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_SA440BKCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT