text.skipToContent text.skipToNavigation

Plug and Connector

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Double wire, Straight blade plug. 15 A 125 V.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color White
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007863758

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

How do I get into this screw less plug?

Asked by: Anonymous
Thank you for your inquiry. Please remove the screw and pull the pair of straight blades away from the housing of the plug. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-10-04

Does this plug SA440BKCC10 accept round power cord rather than 2 stranded lamp cord; I cannot see the cord input?

Asked by: Dan O
The attached instruction sheet shows a round cord, with max diameter of .320".
Answered by: Legrand Technical Support
Date published: 2021-11-22

How is this plug wired? I cannot seem to figure it out.

Asked by: Scott
By pinching the two prong towards each other, you will be able to remove them from the body and insert your wire from the back.
Answered by: Legrand Technical Support
Date published: 2024-10-04

Howdy I attach the wires?

Asked by: wendy
  • y_2025, m_2, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_SA440WCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT