text.skipToContent text.skipToNavigation

Plug and Connector

SA540BKCC10 Pass and Seymour
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Double-Pole, Double Wire, Straight blade polarized plug. 15 A, 125 V.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Quality Materials.
  • Durability.:
  • Time-tested Design.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Color Black
Application Sector Residential
Product Line Pass & Seymour
Country Of Origin China
UPC Number 785007863765

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Please show video how to open/disassemble, and install/attach/assemble SA540 Polarized AC Plug. I tried attaching one, and couldn't get yellow "Remove" piece to fit back in place. It seems that once wires are attached, the blades won't fully seat.

Asked by: fyiman
Thank you for reaching out. Please feel free to contact Pass & Seymour Technical Support for wiring and installation support. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00 am - 6:00 pm Eastern Standard Time (excluding holidays)
Answered by: Justin
Date published: 2025-01-07

How to you attach this to a cord. I've tried several ways and I can't insert the plug wedge,

Asked by: Vic Halpin
Please see the attached instructions or contact Technical Support for assistance: Pass & Seymour products 1.800.223-4185 opt 1 Mon - Fri: 8am - 6pm EST (excluding holidays) Email Us - tech.support@legrand.us
Answered by: Legrand Technical Support
Date published: 2024-08-09

How are the wires connected inside? Screws? Vampire?

Asked by: Househound
Internal screws, see attached
Answered by: Legrand Technical Support
Date published: 2024-10-24

What does the back look like? (Where the cord goes in. Square? Round?

Asked by: Househound
The plug is rated for use with 18/2 SPT, SV to 16/2 SJ round cord, .320" diameter max.
Answered by: Legrand Technical Support
Date published: 2025-01-02

How do you open it to connect the wires

Asked by: Johnny boy
You could use a small flat blade screwdriver to gently push out the yellow insert from where the wires would enter the plug. Once it's apart, you could wire it up and then reassemble it.
Answered by: Legrand Techincal Support
Date published: 2023-02-03
  • y_2025, m_4, d_28, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_SA540BKCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT