30A 125/250V 14-30R Straight Blade Single Flush Receptacle, 3-Pole, 4-Wire
3864
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Receptacle 30A 125/250V
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
UPC Number | 785007798807 |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
cULus Listed | Yes |
Resources
Cutsheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
does the "L" shaped slot on the outlet required to be at the bottom when installed?
Thank you for your inquiry. Regarding your installation request, you will want to check your local electrical code in your county for approved installation methods.
If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Date published: 2024-10-30
What is the standard case quantity for TP2's & 3864's
Thank you for your Inquiry. Please review the following information:
TP2W - Case Quantity: 200 (Standard pack of 25 can be broken)
3864 - Case Quantity: 25 (Standard pack of 25 can be broken)
Date published: 2024-05-20
PLEASE POST DIAMETER OF RECEPTACLE IN THE SPEC SHEET
The device has a 2.125" diameter. The plate that you would use with this device would either be the TP703 or the SS703. I hope this helps!
Date published: 2024-04-17
how much is going to be2+2×2=?
2+2x2 = 2+(2x2) = 2+(4) = 6
Date published: 2024-01-23
what is the max wire size for 3864 dryer outlet?
The 3864 receptacle is rated for #10 - #6 wire.
Date published: 2021-05-19
What size electrical box should I use for this? 4x4 or 2” handy box
Couldn’t wait any longer, called instead. Needs a 4x4 deep box. It would be nice if the online information had these type of details.
Date published: 2023-12-01
What is the trim plate part number that works with this receptacle?
The wallplate for the 3864 outlet is SS724(stainless steel) or TP724(available in a variety of colors).
Date published: 2020-07-27
If aluminum ser wire is used, is antioxidant required for this receptacle?
This receptacle is only rated for Copper wire. We are not rated for aluminum wire on these types of receptacle
Date published: 2023-10-20
Bazaarvoice SAP Hybris Integration Version 2.8.1