SERIES II FACEPLATE, LOW PROFILE (SINGLE GANG), .5" DEEP, FOG WHITE
40300158
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand offers single and double gang Series II plastic Face Plates with a variety of module capacities to match your workstation applications. Series II plates offer
recessed label fields, slotted screw holes to adjust alignment and are ruggedly constructed from high impact thermo-plastic 94V-0 rated to ensure long life.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- .75" depth of plate: Increases space for cable bend radius
- Recessed label fields: Supports TIA/EIA 606 standard
- Oval mounting holes: Assists proper alignment
- Easy front-loading for Series II modules: Quickens installations and future work.
- Easy front-loading for Series II modules: Quickens installations and future work.
- Acts as termination base for Series II modules: Easy module terminations
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | Taiwan, Province Of China | ||
Application Sector | Commercial | ||
Standard | UL Standard | ||
Type | Workstation |
Dimensions
Product Width US | 2.74 in | ||
Product Depth US | 0.75 in | ||
Product Length US | 4.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Environmental Profile | Yes |
Technical Information
Number of Ports | 3 | ||
Number of Gangs | 1 |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1