text.skipToContent text.skipToNavigation

Thermoplastic Cover, Gray

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Weatherproof Cover, Single Receptacle 1.405-inch Diameter, Horizontal Self Closing Flip Lid,
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Broadest line in the industry.
  • Covers comply with 2005 NEC Section 406.8(A) and 406.8(B)(2).
  • 3780 Series have two flip lids.
  • 3726 Series have a single flip lid.

Specifications

General Info
Product Line Pass & Seymour
Color Gray
Country Of Origin Mexico
Application Sector Industrial
Standard UL/CSA Listed
Listing Agencies / 3rd Party Agencies
CSA Listed Yes
cULus Listed  Yes
CSA File Number  17695
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What does the inside of this cover look like? The 3770. Will it fit the 3232bk recept? I'm wondering if its fitted for square or rounded recepts.

Asked by: timL
The 3770Sc cover is for a single(round) receptacle. The correct cover for a duplex receptacle(3232BK) is 3780SC: https://www.legrand.us/passandseymour/covers/plastic-covers/3780sc.aspx
Answered by: Legrand Technical Support
Date published: 2020-06-01
  • y_2024, m_4, d_23, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_3770SC, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT