Three Jumper OM4 Reference Cable MDC Test Kit
MDC-TEST-KIT-OM4
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The OM4 Three Jumper MDC Test Reference Kit is engineered to test installations when test equipment does not have the updated MDC adapters and software for one jumper reference testing. This is also designed to test acclAIM installations. Input Connector: LC Simplex, Output Connector: SC Simplex. Note: Required factory test reference cords for one jumper reference are sold separately.
Fiber Type
OM4
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Ortronics | ||
Finish | Mill Galvanized Steel | ||
UPC Number | 662875106982 | ||
Country Of Origin | United States | ||
Application Sector | Data Center | ||
Type | Tester |
Dimensions
Product Width US | 2.0 mm | ||
Product Weight US | 0.1 lb | ||
Product Length US | 4.0 m | ||
Cable Length | 4 m |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes |
Technical Information
Fiber Optic Cable Type | OM4 | ||
Connector | MDC | ||
Bend Radius | 10 mm | ||
Cable Type | Fiber Optic | ||
Cable Diameter | 2 mm | ||
Fiber Size | 50/125 |
Resources
Cutsheet
Instruction Sheet
Customer Drawing No.
Product Image
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1