text.skipToContent text.skipToNavigation

Discontinued - ULTRASONIC CEILING OCC SENSOR ** * 24VDC 30MA 2200SQ FT

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  WT-2200, UT-305-3

Wattstopper’s WT Ultrasonic Ceiling Sensors utilize 32 KHz frequency ultrasonic technology to detect occupancy. The sensors are available in several models to control lighting in a wide variety of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ASP circuitry helps to eliminate false on
  • Advanced, omni-directional, ultrasonic technology for reliable occupancy detection
  • Angled transmitter and receiver pairs help optimize sensitivity while eliminating unwanted detection from ceiling air movement
  • DIP switch-adjustable time delay and sensitivity
  • Coverage ranges from 600 to 2200 square feet, and 90 linear feet for hallways
  • Isolated relay can interface with HVAC, EMS or an additional lighting load
  • LED indicates occupancy detection
  • BAA/TAA-compliant models available

Specifications

General Info
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  WT-2200, UT-305-3
Features Motion Sensor
Warranty Type 5-Year
UPC Number 754182911981
Technical Information
Amperage 30 mA
Compatibility Wiremold V5738-WH
Connection Type Wired
Indicator LED Light
Response Frequency 32 KHz
Sensing Range 360 degrees
Sensor Type Occupancy

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;