text.skipToContent text.skipToNavigation

Discontinued - Ultrasonic Ceiling Occupancy Sensor, 24VDC, 2200 sq ft

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  UT-305-3

Wattstopper’s 204.4 m2 WT Ultrasonic Ceiling Sensor utilizes 32 KHz frequency ultrasonic technology to detect occupancy. The wide veriety of sensors are available in several models to control lighting in a wide variety of applications.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • ASP circuitry helps to eliminate false on
  • Advanced, omni-directional, ultrasonic technology for reliable occupancy detection
  • DIP switch-adjustable time delay and sensitivity
  • Coverage ranges from 600 to 2200 square feet, and 90 linear feet for hallways
  • Isolated relay can interface with HVAC, EMS or an additional lighting load
  • LED indicates occupancy detection

Specifications

General Info
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  UT-305-3
UPC Number 754182910526
Technical Information
Sensor Type Occupancy
Sensor Technology Ultrasonic

Resources

CAD Drawings
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
pdf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dxf
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
dwg
57-003 - Any 3-Wire 24VDC Sensor "Standard Schematic"
png
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
pdf
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
png
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dwg
57-004-1 - Any 24VDC Sensor Controlling Dual Level Lighting
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dxf
57-005 - Two Circuit Or Two Load Sensor Control
dwg
57-005 - Two Circuit Or Two Load Sensor Control
png
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
pdf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dwg
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
dxf
57-005-1 - Multiple Occupancy Sensors Controlling Two Circuits
png
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dwg
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
pdf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
dxf
57-008-2 - Any 24VDC Sensor With EMS/Time Clock Override
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
dxf
57-020 - Any 24VDC Sensor Controlling A Contactor
dwg
57-020 - Any 24VDC Sensor Controlling A Contactor
pdf
57-020 - Any 24VDC Sensor Controlling A Contactor
png
57-035 - Any 24VDC Sensor With 3-Way Switching
dxf
57-035 - Any 24VDC Sensor With 3-Way Switching
dwg
57-035 - Any 24VDC Sensor With 3-Way Switching
pdf
57-035 - Any 24VDC Sensor With 3-Way Switching
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
pdf
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dwg
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
png
57-036 - Any 24VDC Sensor Controlling A Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dwg
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
dxf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
pdf
57-036-1 - Any 24VDC Sensor Controlling Local Lighting And Fan Coil /AHU
png
57-039-7 - WT Series Ultrasonic Installation
dxf
57-039-7 - WT Series Ultrasonic Installation
png
57-039-7 - WT Series Ultrasonic Installation
dwg
57-039-7 - WT Series Ultrasonic Installation
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
png
57-203-1 - Single zone of DM activated by any 24VDC sensor
pdf
57-203-1 - Single zone of DM activated by any 24VDC sensor
dwg
57-203-1 - Single zone of DM activated by any 24VDC sensor
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dxf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
dwg
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
pdf
57-203-2 - Single zone of DM activated by multiple 24VDC sensors
png
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dwg
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
pdf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
dxf
60-601 - LI/LP Relay Panels Occupancy Sensor Connection and 2-Wire Switch
png
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dwg
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
pdf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
dxf
60-601-1 - LI/LP Relay Panels Occupancy Sensor Connection and 3-Wire Switch
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
Daylighting Floor Plan
pdf
WT-1105
png
WT-1105
dxf
WT-1105
dwg
WT-1105cp - WT-1105 Coverage Pattern
png
WT-1105cp - WT-1105 Coverage Pattern
dxf
WT-1105cp - WT-1105 Coverage Pattern
dwg
WT-2205
dwg
WT-2205
png
WT-2205
dxf
WT-2205cp - WT-2205 Coverage Pattern
dxf
WT-2205cp - WT-2205 Coverage Pattern
dwg
WT-2205cp - WT-2205 Coverage Pattern
png
WT-2255
png
WT-2255
dxf
WT-2255
dwg
WT-2255cp - WT-2255 Coverage Pattern
dxf
WT-2255cp - WT-2255 Coverage Pattern
png
WT-2255cp - WT-2255 Coverage Pattern
dwg
WT-605
dwg
WT-605
dxf
WT-605
png
WT-605cp - WT-605 Coverage Pattern
dwg
WT-605cp - WT-605 Coverage Pattern
png
WT-605cp - WT-605 Coverage Pattern
dxf
View More

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

No power at switch and sensor blinking red light

Asked by: Douglas Hart
When the sensor is blinking red that means the sensor is detecting motion but as far as the switch not bing powered up can be because of the power pack that powers up the switch and not the sensor. We will more information about the switch and its wiring connections.
Answered by: Tier 1 Tech Support
Date published: 2023-07-17
  • y_2025, m_1, d_31, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WT-2200, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT