![](https://cdn2.webdamdb.com/1280_ItPB1SS4ZlB0.jpg?1604981559)
Vertical Cable Management Kit for 26RU Swing-Out Wall-Mount Cabinet
SWMVFK26RU
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Cable managers are a set of 2 brackets with cable management fingers mounted to align cables exiting and entering individual RU locations with the 19" rack. The bracket kits are easy to install and will adjust front to rear with the the 19" mounting rails
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Front Cable Management: Provides for clean cable management at the front of the SWM cabinets, adjusts with front mounting rails
- Individual Fingers at RU Level: The cable management fingers are separated at each rack unit level, allowing for each RU to be routed independently
- Easy Install: Installs without disrupting 19" rack-mounted equipment
- Kit Contains: Set of 2 finger sections and associated mounting hardware
Specifications
General Info
Product Line | Ortronics | ||
UPC Number | 662875019701 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Type | Enclosure |
Dimensions
Product Width US | 3.0 in | ||
Product Depth US | 4.5 in | ||
Product Height US | 49.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1