text.skipToContent text.skipToNavigation

16.4ft (5m) LC-SC 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Green

33353 C2G

$35.99 $52.99 text.product.price.msrp USD

Cost-effective solution that provides high bandwidth and transmission rates over longer distances. With LC to SC termination, this high quality fiber optic patch cable is specifically designed for gigabit ethernet applications. The patented injection molding process provides each connection greater durability in resisting pulls, strains and impacts from cabling installs.

Each cable is 100% optically inspected and tested for insertion loss before you receive it. A pull-proof jacket design surrounds the popular 9/125 Single-mode fiber, immune to electrical interference.
Out of Stock on Legrand.us
Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Pull-proof PVC jacket provides immunity to electrical interference
  • Single-Mode fiber available in LC, SC, and ST connectors
  • Available in lengths up to 30m
  WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov