Angle Bracket Kit - Pregalv (10 Pcs) [943223]
AB225KITPG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cablofil's Wiremesh Cable Tray concept is based on performance, safety, and economy. These three qualities make the Cablofil Wiremesh Cable Tray system preferred by installers
- Cablofil adapts to the most complex configurations
- Structure provides maximum strength for minimum weight
- Ease of creating fittings on-site
- Wide range of unique and universal accessories
- Complete freedom in routing
- Exceptionally fast installation
Specifications
General Info
| Type | Supports | ||
| Material | Carbon Steel | ||
| Finish | Pre-Galvanized | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| UPC Number | 800388018181 |
Dimensions
| Product Depth US | 5.0 in | ||
| Product Height US | 2.0 in | ||
| Product Volume US | 0.026 cu ft | ||
| Product Width US | 4.5 in | ||
| Product Weight US | 1.821 lb |
Trade Programs
| BAA | Yes |
Additional Information
| Product Environmental Profile | Yes |
Resources
Cutsheet
Installation Instructions
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597HGTRPIRED | Pass and Seymour
Hospital-Grade Green LED Power Indicating Tamper-Resistant 15A Self-Test Duplex GFCI.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C100 | Wiremold
Wiremold CordMate Cord Channel, C100
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3890 | Pass and Seymour
Power Outlets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM874W | radiant Collection
Sleek, easy-to-install 15A switch for use in 4-way applications.
$20.24
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KSFP8-88 | Ortronics
TechChoice faceplates are available in thermoplastic and stainless steel, with a variety of port capacities to match your workstation applications. All faceplates allow for a flush jack finish. For more information, please contact your local sales representative.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TR15USBAC6 | Pass and Seymour
15A 125V Tamper-Resistant Receptacle with 6A USB A/C charging
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTRA6STRB25 | Pass and Seymour
PlugTail® Connectors, Right Angle, Stranded, 25-in
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3059 | Pass and Seymour
Single Gang & Grip Style, Standard Depth
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870S | radiant Collection
Sleek, easy-to-install self-grounding switch for use in single-pole applications.
