15W Spec Grade USB Outlet, Type A/C, 15A, Tamper-Resistant, Brown
TR15USBAC6
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Tamper-Resistant 15A Duplex Convenience Receptacles with two fast charging 6A USB ports Type A and C
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children: patented shutter system helps prevent improper insertion of foreign objects
- Meets National Electrical Code® Tamper Resistant requirement
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced.
- It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- High-impact-resistant thermoplastic construction with tri-drive terminal screws
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Multi-Dwelling Unit, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | China | ||
| Features | USB-A Charging, USB-C Charging | ||
| Wall Plate Included | No | ||
| Number of Receptacles | 2 | ||
| Outlet Type | Tamper-Resistant, USB-Charging | ||
| Warranty Type | 1-Year Limited Warranty | ||
| UPC Number | 785007209709 |
Dimensions
| Product Depth US | 1.425 in | ||
| Product Height US | 2.677 in | ||
| Product Width US | 1.693 in |
Technical Information
| Amperage | 15 A | ||
| Connection Location | Side Only | ||
| Wire Connection Type | Screw Terminals | ||
| USB Amperage | 6 A | ||
| Indoor/Outdoor | Indoor | ||
| USB Wattage | 15 W | ||
| Is Tamper-Resistant | Yes | ||
| NEMA Configuration Code | 5-15R | ||
| Number of Gangs | 1 | ||
| Number of Poles | Double Pole | ||
| Number of USBs | 2 | ||
| Number of Wires | 3 | ||
| Voltage | 125.0 V | ||
| Wire Size | 14 - 10 AWG |
Resources
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is there a usb recepticle that is outdoor rated?
Yes, the weather resistant USB receptacle is WRR26USBAC6W.
https://legrand.webdamdb.com/directdownload.php?ti=55651135&tok=59gGQsPGColf7VASQeolWgRR
Date published: 2022-04-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTRA6STRB25 | Pass and Seymour
PlugTail® Connectors, Right Angle, Stranded, 25-in
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
3059 | Pass and Seymour
Single Gang & Grip Style, Standard Depth
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TM870S | radiant Collection
Sleek, easy-to-install self-grounding switch for use in single-pole applications.



