



15W Spec Grade USB Outlet, Type A/C, 15A, Tamper-Resistant, Gray
TR15USBAC6GRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Combination Tamper-Resistant 15A Duplex Convenience Receptacles with two fast charging 6A USB ports Type A and C
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Protects children: patented shutter system helps prevent improper insertion of foreign objects
- Meets National Electrical Code® Tamper Resistant requirement
- Conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock® Protection feature: if critical components are damaged and protection is lost, power to the receptacle is disconnected
- High-impact-resistant thermoplastic construction with tri-drive terminal screws
- High-impact-resistant thermoplastic construction with tri-drive terminal screws.
Specifications
General Info
Type | Outlet | ||
Application Sector | Commercial, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 2 | ||
Outlet Type | Tamper-Resistant, USB-Charging | ||
UPC Number | 785007209723 |
Dimensions
Product Depth US | 1.425 in | ||
Product Height US | 2.677 in | ||
Product Width US | 1.693 in |
Technical Information
Amperage | 15 A | ||
USB Amperage | 6 A | ||
Indoor/Outdoor | Indoor | ||
USB Power Output | 15 W | ||
Number of Poles | Double Pole | ||
Number of USBs | 2 |
Resources
Installation Instructions
Specifications
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
is there a usb recepticle that is outdoor rated?
Yes, the weather resistant USB receptacle is WRR26USBAC6W.
https://legrand.webdamdb.com/directdownload.php?ti=55651135&tok=59gGQsPGColf7VASQeolWgRR
Date published: 2022-04-13
Bazaarvoice SAP Hybris Integration Version 2.8.1