Rear Panel Cover for Swing-Out Wall-Mount Cabinets
SWMRRCVR
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
SWMRRCVR is used to block off the access hole in rearĀ of SWM Wall Cabinets
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black | ||
Type | Enclosure | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year | ||
UPC Number | 662875006473 |
Dimensions
Product Depth US | 0.25 in | ||
Product Height US | 13.5 in | ||
Product Width US | 18.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Seismic Tested | No | ||
Mounting Type | Wall |
Resources
Specifications
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1