text.skipToContent text.skipToNavigation

Enhanced Performance and More Options


Legrand RJ45 jacks provide 8-pin/8-position connections for ethernet-based applications utilizing twisted pair copper cabling. We offer standard jack options and premium options that provide two tiers of performance and two termination styles to meet the need of your application.
Filter Results Selecting a filter will reload the page.
Category
Brand
Brand

Choose from one of Legrand's brands.

Type
Type

Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application

Color
Color

The color of the product itself

SHOW MORE SHOW LESS
Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Connectivity Platform
Connectivity Platform

A formfactor standard for compatible hardware within a connectivity system, determining what types of jacks, panels, adapters, cassettes, etc. that can be utilized within an enclosure or panel.

Amperage
Amperage

Maximum electrical current the conductor or device can carry before sustaining immediate or progressive deterioration

Gauge
Plating Specification
Plating Specification
Shielded/Unshielded Cable
Shielded/Unshielded Cable

Provision of Protection from Unwanted Radiation

IDC Wire Gauge
IDC Wire Gauge
Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Product Width
Product Width

The overall width of the product.

SHOW MORE SHOW LESS
Country of Origin
Product Height
Product Height

The overall height of a product.

SHOW MORE SHOW LESS
Product Length
Product Length

The overall length of a product.

Material
MATERIAL

Material of the product.

Application Sector
Application Sector

Used to categorize products based on the specific areas or sectors in which they are intended to be used.

Compatibility
Compatibility

Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications

61 Products available
  • 1(current)
  • 2
  • 3
  • 1(current)
  • 2
  • 3