



Clarity High Density Jack (HDJ) Recessed 3.5mm Stereo (TRS) Jack To 3.5mm Stereo (TRS) Jack, Fog White
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Density Jack (HDJ) 3.5mm TRS to 3.5mm TRS jack coupling interface for transmitting high quality audio signal. The easy to install, rear-load footprint mounts in HDJ Series workstation mounts and patch panels. The 3.5mm stereo jacks are often used to interface with a variety of devices such as computers, portable audio, microphones, and headphones.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3.5mm Jack: High quality Tip, Ring, Sleeve (TRS) jack ensures secure connectivity with Tip, Sleeve (TS) or TRS plugs for delivering stereo audio, balanced mono audio, or conducting other applications that utilize 3 pole connectivity.
- Low Profile: Recessed 3.5mm jack helps minimize or eliminate snagging, also providing a more pleasing aesthetic.
- Icon compatible: Icons are blank, for customization and pad printing, for labeling: Supports 606 designation requirements.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Color | Fog White | ||
Type | Modules | ||
Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
Standard | UL Listed |
Dimensions
Product Height US | 0.74 in | ||
Product Width US | 0.62 in | ||
Product Weight US | 0.033 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes | ||
cUL Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connector Type | Stereo | ||
Impedance | 100 Ohm | ||
Operating Temperature | -20°-85°C | ||
Operating Temperature Max | -20 °C | ||
Operating Temperature Min | 85 °C | ||
Termination Style | Coupler | ||
Wire Gauge | 20 AWG, 28 AWG |
Resources
Cutsheet
Specifications
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
033683 | Ortronics
LCS3 Patch Panel System for High Density Jack, 1 RU
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404HDJ1 | Ortronics
HDJ Single Port Surface Mount Box. Plenum rated.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
48 port unloaded angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 1 rack unit of space, 1.75'' x 19''.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
419HDJ4-88 | Ortronics
HDJ Stylistics Plastic Duplex Frame accepts four HDJ jacks or modules in the rectangular electrical mounting footprint of a GFCI outlet. It is compatible with many cable delivery systems that can house electrical duplex outlets