



Clarity High Density Jack (HDJ) Recessed 3.5mm Stereo (TRS) Jack To 3.5mm Stereo (TRS) Jack, White
HDJ35ST-88
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
High Density Jack (HDJ) 3.5mm TRS to 3.5mm TRS jack coupling interface for transmitting high quality audio signal. The easy to install, rear-load footprint mounts in HDJ Series workstation mounts and patch panels. The 3.5mm stereo jacks are often used to interface with a variety of devices such as computers, portable audio, microphones, and headphones.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 3.5mm Jack: High quality Tip, Ring, Sleeve (TRS) jack ensures secure connectivity with Tip, Sleeve (TS) or TRS plugs for delivering stereo audio, balanced mono audio, or conducting other applications that utilize 3 pole connectivity.
- Low Profile: Recessed 3.5mm jack helps minimize or eliminate snagging, also providing a more pleasing aesthetic.
- Icon compatible: Icons are blank, for customization and pad printing, for labeling: Supports 606 designation requirements.
 
WARNING: www.P65Warnings.ca.gov
Specifications
General Info
Color | White | ||
Type | Modules | ||
Application Sector | Commercial, Data Center, Education, Healthcare, Hospitality, Industrial, Residential | ||
Product Line | Ortronics | ||
Country Of Origin | Taiwan, Province Of China | ||
Warranty Type | 5-Year | ||
Standard | UL Listed |
Dimensions
Product Height US | 0.74 in | ||
Product Width US | 0.62 in | ||
Product Weight US | 0.033 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
REACH Compliant | Yes | ||
cUL Listed | Yes | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Connector Type | Stereo | ||
Impedance | 100 Ohm | ||
Operating Temperature | -20°-85°C | ||
Operating Temperature Max | -20 °C | ||
Operating Temperature Min | 85 °C | ||
Termination Style | Coupler | ||
Wire Gauge | 20 AWG, 28 AWG |
Resources
Cutsheet
Specifications
Customer Drawing No.
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
You may also like...
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
421HDJ4-88 | Ortronics
This plate has 4 rear-load jack openings for 4 high density jack (HDJ) modules or blanks.. For furniture opening 2.70" x 1.375"
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
033683 | Ortronics
LCS3 Patch Panel System for High Density Jack, 1 RU
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PHAHJU48 | Ortronics
48 port unloaded angled panel for rear loading HDJ series of jacks and accessories. Includes rear management bar and straps. Occupies 1 rack unit of space, 1.75'' x 19''.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
404HDJ1-88 | Ortronics
HDJ Single Port Surface Mount Box. Plenum rated.