Fiber Optic
Legrand offers fiber optic solutions that deliver the most advanced network performance, with a variety of density and connector options for maximum compatibility.
Brand
Choose from one of Legrand's brands.
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Connector 1
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Capacity
The Load for Which a Generating Unit, Generating Plant or Other Electrical Apparatus is Rated Either by the User or by the Manufacturer, Electrical Phenomenon Whereby an Electric Charge is Stored
Mounting
Something that Serves as a Support, Setting, or Backing for the item
Connector 2
Connectivity
Measure of the Extent to Which the Components (Nodes) of a Network are Connected to one Another, and the Ease (Speed) with Which they can 'Converse'
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Included
The Supplementary items Supplied with the Product Which May be Necessary for the Optimum Operation of the Product
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Infinium HD Fiber Module, Keyed Front Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Rose Adapter Fog White for Workstation Light RedInfinium HD Fiber Module, Keyed Front Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Blue Adapter Fog White for WorkstationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Infinium HD Fiber Module, Keyed Front Non-Keyed Rear LC Duplex (2 Fibers), HDJ Insert, Green Adapter, Black for Panel GreenInfinium HD Fiber Module, Keyed Front Non-Keyed Rear LC Duplex , HDJ Insert, Aqua Adapter Fog White for WorkstationOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?HDJ Series 6 LC Duplex to LC Duplex Fiber Adapter Panel, 12-Fiber OM1 - BeigeOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?HDJ Series 6 MPO to MPO Fiber Adapter Panel, up to 144-Fiber Aligned Key - Slate/GrayOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?INFINIUM QUANTUM HDJ CASSETTE- 12 FIBER- LC DUPLEX TO MPOM- OS2- UNIVERSAL POLARITYOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face
Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face. Available in 1U, 2U & 4U
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Infinium M4 HDFP Adapter Panel, 6 Keyed Front Keyed Rear LC Duplex Adapters, 12 Fiber, Yellow Black
Infinium M4, Keyed Front Keyed Rear, HDFP Adapters –
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?Infinium M4 HDFP Adapter Panel, 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, Black Black
Infinium M4, Keyed Front Non-Keyed Rear, HDFP Adapters – For Infinium HD M4 Enclosures
-
Added to Favorites Go to favoritesRemove from favorites?Q-Series Keyed OFP Adapter Panel 16 Fibers Red Aqua
Q-Series Keyed OFP Keyed Front Non-Keyed Rear, Adapter Panel 16 Fibers,
-
Added to Favorites Go to favoritesRemove from favorites?Infinium M4 HDFP Adapter Panel, 8 Keyed Front Keyed Rear LC Duplex Adapters, 16 Fiber, Rose Light Red
Infinium M4, Keyed Front Keyed Rear, HDFP Adapters –
Other Options Available -
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?
-
Added to Favorites Go to favoritesRemove from favorites?Q-Series, OFP Adapters 6 Keyed Front Non-Keyed Rear LC Duplex Adapters, 12 Fiber, Yellow Yellow
Q-Series, Keyed Front Non-Keyed Rear, OFP Adapters
-
Added to Favorites Go to favoritesRemove from favorites?Q-Series Standard Density Wall Mount Fiber Enclosure Black
Q-Series Standard Density
Wall Mount Fiber EnclosuresOther Options Available