Quality Modular Components and Simplified Installation
Legrand Fiber optic connectors are available in a variety of connector styles. Â They come in both single-mode and multimode fiber types and in three different termination methods: fusion, mechanical and anaerobic.
​​​​​​​Legrand Fiber offers a variety of accessories to splice, manage, test, and terminate cables or cassettes. Legrand Fiber Accessories are all engineered to simplify installation.
HDFM modular adapter panels enable modular mixed media connectivity, in an easy and quick-to-install form factor, to create a quality solution for your unique workstation installation requirements. Compatible with HDFM or HDJ adapter panels, faceplates, or surface mount boxes.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
Standard
The industrial standard(s) to which a device is manufactured, operated, or tested.
Connector
A Device that Establishes a Connection Between Two or More Units.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Insertion Loss
The Loss in Load Power Due to the Insertion of a Component or Device at Some Point in a Transmission System
Temperature Rating
The Designated / Rated / Maximum / Range Temperature at Which the Instrument May be Used in Continuous Operation without Loss of its Basic Properties and performance
Number of Ports
The Number of Application-Specific or Process-Specific Software Construct Serving as a Communication Endpoint / is Generally a Specific Place for Being Physically Connected to Some Other Device /A Number of Physical Access Point(S) Between a Conductor and
Connectivity
Measure of the Extent to Which the Components (Nodes) of a Network are Connected to one Another, and the Ease (Speed) with Which they can 'Converse'
Form Factor
The Size, Configuration, or Physical Arrangement of the Unit
Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Cable Length
The Longest Dimension of Insulated Conductors
Product Has Potential to Contribute to LEED
This product contributes to earning credits in the LEED rating system.
Adapter Color
Indicates the specific color of the fiber adapter, which can be used to indicate the use or keyed type of the adapter.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Durability
Indicates whether a device is designed for standard or rugged usage.
Number of Fibers
Indicates the quantity of strands of either transparent glass or plastic, specially constructed to serve as a dielectric conductor or waveguide.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Warranty Type
The product warranty that accompanies the specific product.
Finish
Describes the specific surface treatment applied to the outer product for either aesthetics and/or durability.
Product Length
The overall length of a product.
Material
Indicates the primary material(s) used to construct a product.
Cable Diameter
The typical outer diameter of a cable.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Compatibility
Capability of Being Used with or Connected to Different Types of Devices or Components without any Modifications
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Fusion Splice-On Connector, LC, OS2, white 900 micron boot, packaged in boxes of 6205KNF9SA-09 OrtronicsInfinium LC, Splice-On connectorsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLC, Single-Mode OS2, Infinium Field Installable Mechanical Splice Connector205KNT9SA-09 OrtronicsInfinium Pre-Polished Mechanical splie-on Field Installable ConnectorsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFiber Cable Management Shelf for HDJ Patch PanelsHDCM-002 OrtronicsFiber Rear Cable Management Tray, 1RU, Management Spools Included
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Keyed LC Splice-On Connector (SOC) For 900 Micron Fiber, 9/125 Single-Mode OS2 50 Pack Green205KKF9SD-09-M OrtronicsKeyed Pre-polished Multimode and Single-mode Keyed Splice on ConnectorsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsThree Jumper OS2 Reference Cable MDC Test KitMDC-TEST-KIT-OS2 OrtronicsThree Jumper MDC Test Reference Kit for testing MDC to acclAIM installations. Single-use productOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsOne Jumper OM4 MDC Test Reference CableFCMDC-MDC-TRC-OM4 OrtronicsTest Reference CableOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Tray Kit, Fusion Splice Single Fiber - 12 FiberFST2-F012 OrtronicsSplice Tray Kit, Fusion Splice Single Fiber - 12 Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium HDJ Series 48-Port Unloaded Angled Panel with Label Kit, BlackPHAFMU48 OrtronicsInfinium HDJ Series 48-Port Unloaded Angled Panel with Label Kit, Black, Fiber Only
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsLC Field Terminating Anaerobic Connectors, Multimode, 900 micron buffer, individual pack205KAN9GA-MM OrtronicsQ-Series Anaerobic ConnectorsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium Fusion Splice-On Connector for 3.0mm Fiber, LC, Multimode OM4, Magenta boot, packaged in boxes of 6205KNF3GA-50E OrtronicsLegrand 3.0mm Splice-On ConnectorsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsInfinium M4/HDFP 2U Fiber Patch Panel for raised floor installation within floor boxRFPHD02U OrtronicsInfinium LM4/M4/HDFP Raised Floor Panels and Overhead Rack PanelsOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice Tray Kit, Fusion Splice Single Fiber - 48 FiberFST3-F048 OrtronicsSplice Tray Kit, Fusion Splice Single Fiber - 48 Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsCompact Splice Tray Kit, Fusion Splice Single Fiber - 12 Fiber (For Q-Series Wall Mount Enclosures Only)FST4-F012 OrtronicsCompact Splice Tray Kit, Fusion Splice Single Fiber - 12 Fiber (For Q-Series Wall Mount Enclosures Only)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDUPLEX LC 50/125 MULTIMODE FIBER LOOPBACKVLB-5-01-00 OrtronicsSC & LC Low Loss Miniaturized LoopbackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series M2/OFP 1U Fiber Patch Panel for raised floor installation within floor boxRFPA01U OrtronicsQ-Series LM2/M2/OFP Fiber Patch Panel for raised floor installation within floor boxOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector Universal Holder, ABS20500368 OrtronicsSplice-On Connector Universal Holder, ABS
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsMetal Splice-On Connector holder for OFS Fitel splicers20500373 OrtronicsMetal Splice-On Connector holder for OFS Fitel splicers
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) 3.0mm Cordage Holder for Fitel Splicers20500382 OrtronicsCordage holder secures 3mm cable in splicer, required for 3mm splice-on connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) 3.0mm Cordage Holder for AFL Splicers20500383 OrtronicsCordage holder secures 3mm cable in splicer, required for 3mm splice-on connectors.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) Curing Oven for 3mm and 900um20500384 OrtronicsCuring Oven for 3.0mm and 900µm Fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsSplice-On Connector (SOC) Crimp Tool for 3.0mm Fiber20500385 OrtronicsSplice-On Connector (SOC) Crimp Tool for 3.0mm Fiber Connector
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsVFL Test Adapter for Infinium Connector, Simplex SC, Black20500365 OrtronicsVFL Test Adapter for Infinium Connector, Simplex SC, Black
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsQ-Series LM2/M2/OFP 1U Fiber Patch PanelRFP01U OrtronicsQ-Series,Flush Mounting Fiber Patch Panel, 1 & 2U, BlackOther Options Available
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPrimer for Field Terminating Q-Series Anaerobic Connectors70600022 OrtronicsPrimer for Field Terminating Q-Series Anaerobic Connectors
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsBreakout Kit - 12 Fibers61500858 OrtronicsBreakout Kit (12 Fibers) for use when terminating loose tube cable on 250 micron buffered fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsBreakout Kit - 6 Fibers61500868 OrtronicsBreakout Kit (6 Fibers) for use when terminating loose tube cable on 250 micron buffered fiber
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHeat Shrink Sleeves, 40 mm (package of 50)20500043 OrtronicsSplice protection, heat shrink sleeves, 40 mm