


One Jumper OM4 MDC Test Reference Cable
FCMDC-MDC-TRC-OM4
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The OM4 One Jumper MDC Test Reference Kit is engineered to test installations when test equipment has MDC adapters and software for one jumper reference testing. This is also designed to test acclAIM installations. Input Connector: MDC Duplex, Output Connector: FC Simplex. Note: This kit is not encircled flux compliant (EF)
Fiber Type
OM4
- OM4
- OS2
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compatibility: This kit enables compatibility with Fiber test equipment that has MDC connectivity.
- Ready to Test: Each Kit has been cleaned and inspected from the factory
- Quick Visual Identification: The test equipment side (A End), MDC connector housing has been marked with Red on the A ferrule side to indicate the unused channel. This helps ensure quick and accurate testing.
Specifications
General Info
Type | Tester | ||
Application Sector | Data Center | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico |
Dimensions
Cable Length | 2 m | ||
Product Length US | 2.0 m | ||
Product Width US | 2.0 mm | ||
Product Weight US | 0.1 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 2 mm | ||
Bend Radius | 10 mm | ||
Cable Type | Fiber Optic | ||
Connector | MDC | ||
Fiber Optic Cable Type | OM4 | ||
Fiber Size | 50/125 |
Resources
Product Image
Customer Drawing No.
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1