text.skipToContent text.skipToNavigation

acclAIM Optipop

AIM-CLEANER Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 49ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Optipop covers 400 cleanings of the acclAIM connector using the larger opening of its cleaning window. It has a refillable cassette and a window displaying the amount of micro-fiber cleaning fabric remaining.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 400 cleanings: cleans dust and residues from ferrule end faces
  • Highly specialized: designed for cleaning acclAIM connector
  • Cleaning window: Shows how much fiber cleaning fabric remains
  • Refillable cassette: refill is micro-fiber cleaning fabric

Specifications

General Info
Color Blue
Type Cleaning Tool
Application Sector Commercial
Product Line Ortronics
Country Of Origin Mexico
Warranty Type 5-Year
Dimensions
Product Height US 1.46 in
Product Length US 4.72 in
Product Width US 3.15 in
Product Weight US 0.33 lb
Listing Agencies / 3rd Party Agencies
CE Certified Yes
REACH Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;