

Discontinued - Infinium High Density (HD) Enhanced Fiber Enclosure M4 Drawer Face
INFC04U-M4-E
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Infinium HD Enhanced Enclosure is the perfect solution for fiber networks in data centers and building networks. The high-density footprint accommodates up to 96 fibers in a rack space of 1U. This enclosure has many innovative features designed with installers, contractors, and network professionals in mind, providing a simplified process when installing or working within the enclosure.
Rack Units
4 U
- 1 U
- 4 U
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- BETTER ACCESSIBILITY: The magnetic latch enables one-handed door operation. The door attached to the sliding drawer and tray, allows easy clearance. A tray lock keeps it steady during use. The 60/40 split-top cover offers top access and tool-less removal.
- INCREASED VISIBILITY: A white tray in the front and integrated LED lighting in the rear, along with the split-top cover, provide maximum visibility when working within the enclosure.
- EASIER LABELING: The label card is incorporated into the front door, positioning the labels directly below the ports for simple labeling and easy port identification. Templates created for both Brother and Dymo printers are available for download.
- GREATER SCALABILITY: Scalable jumper management keeps patch cords organized. Removable drawer faces allow conversion between LM4 and M8 cassette/adapter footprints, supporting higher bandwidth and speed with different cables and adapters.
- EASE OF INSTALLATION: Use just a screwdriver to install the enclosure. Mounting brackets with pin locks enable sliding between 4 positions. The open-ended design supports single-person setup. Simply pre-mount screws, place brackets, and tighten to secure.
- BEAUTIFUL AESTHETICS: This enclosure features sleek styling that matches the design of Legrand racks, cabinets and other data center products and solutions, and a magnesium color scheme that fits in all data center environments.
- INTUITIVE CABLE MANAGEMENT: Pivot arms enable efficient fiber slack storage with rear rotation and pivot disks for spools or harnesses. Tool-less brackets adjust for side, top, or bottom routing. Simply adjust, load the grommet, and close the cover.
Specifications
General Info
Product Line | Ortronics | ||
Country Of Origin | United States | ||
Included | cable attachment, Drawer face, grommets, jumper management, label card, LED lights, pivot arms and disks, top cover | ||
UPC Number | 662875034599 |
Dimensions
Product Depth US | 18.65 in | ||
Product Height US | 7.0 in | ||
Product Width US | 16.98 in |
Technical Information
Capacity | 384 LC Fibers | ||
Compatibility | HDFP, LM4, M4 | ||
Frame | Steel | ||
Gauge | 18 | ||
Mounting | Rack Mount | ||
Rack Units | 4 | ||
Shelves | HDPF, LM4, M4 |
Resources
Cutsheet
CAD Drawings
BIM Models
Submittal Sheet
Visio Stencil
Customer CAD PDF
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the maximum capacity of a 1 RU enclosure with LC adapter panels?
You can fit 96 LC total per RU.
Date published: 2023-03-26
Are blank panels available for the empty spaces?
Hello Rick,
The blank panel for the Infinium enclosure is part # HDFP-BLANK
Date published: 2023-03-20
Hello, Can be ordered in black? Thanks Manuel
No, This comes in a Magnesium color only.
Date published: 2021-11-15
How to mount this enclosure in a 23 in. wide rack? I don't see any indication in the provided literature that Legrand provides brackets for 23 in. rack installations or has a recommended part that one can order separately.
Bazaarvoice SAP Hybris Integration Version 2.8.1