text.skipToContent text.skipToNavigation

Horizontal Cable Manager, Single Sided, 4 rack unit, Black

SHMC4RU Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

''

This Single-Sided Horizontal Cable Management Panel is the perfect solution for managing cables within a rack or cabinet in a wide variety of applications. This panel is designed to mount on any 19in EIA style rack or cabinet, and features a unique finger design that protects cables from damages. The cover mounts with six hinge clips to enable the door to be opened one-handed without becoming unhinged.

Color Black
Rack Units 4 U
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides a choice of less rack space or more capacity.
  • No additional parts to order.
  • Protects cables, equipment and network performance.

Specifications

General Info
Product Line Ortronics
Color Black
UPC Number 662875018490
Country Of Origin United States
Application Sector Commercial
Dimensions
Product Width US 19.0 in
Product Depth US 7.3 in
Product Height US 6.97 in

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

what is the depth of the 2RU

Asked by: Anonymous
Approximately 8" The answer can be found in the CAD drawing under resources should you need further dimensions. Middle Atlantic Products has some that are less deep for more AV-Centric applications. Please consider those as well.
Answered by: Wiremold Tech Support
Date published: 2022-09-16
  • y_2024, m_7, d_22, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_SHMC4RU, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT