![image of the AC Low Voltage Photocell connected to wires](https://cdn2.webdamdb.com/1280_QQpzf0jmtX02.jpg?1604981689)
The EM-24A2 and EM-24D2 are low voltage photocells used for controlling exterior lighting. It works with Wattstopper power packs and lighting control panels (Lighting Integrator and LP series panels) by signalling a change in light levels to the panel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182926848 | ||
Country Of Origin | United States | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 1.9 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 10.6 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 3.5 in |
Technical Information
Sensor Type | Daylight | ||
Sensing Range | 1-15 footcandle range | ||
Voltage | 24.0 V |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hello Do you have a 3D stp or solidwork file for the EM-24D2.Also what the the difference between the A and the D model?
Hi,
I came across your request and we only have CAD files for those devices. They are located under resources on our website for those devices,
Date published: 2021-08-10
Bazaarvoice SAP Hybris Integration Version 2.8.1