![Image of the Plenum rated coupler splitter for DLM kit](https://cdn2.webdamdb.com/1280_UGltSbCymZP4.jpg?1604981718)
DLM Communication to HDLW4 dataline converter in Pks of 5
LMRJ-WA-5PK
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LMRJ series couplers, splitters and other accessories connect Digital Lighting Management (DLM) components without the need for tools or point-to-point discrete wiring. Accessories use pre-terminated industry standard RJ45 connectors compatible with any RJ45 port on DLM components.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- LMRJ accessories connect to pre-terminated cables for DLM local networks
- UL and cUL listed and labeled
- Available in plenum and non-plenum rating
- DLM-specific accessories guaranteed to work with all DLM systems
- Simplify installation of free topology DLM local networks and linear topology segment networks
- 5 year warranty
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182938926 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.0 in | ||
Product Weight US | 0.4 oz | ||
Product Volume US | 0.8 cu in | ||
Product Depth US | 0.6 in | ||
Product Height US | 0.7 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?
Please reach out to our tech. support team for further assistance troubleshooting this issue.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-04-20
Bazaarvoice SAP Hybris Integration Version 2.8.1