LI Enclosure for 8 interior, Surface
LENC8S
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LENC panel enclosures are designed specifically to work with all configurations of LMCP panel interiors containing 8 to 48 relays. The enclosures are provided with integral mounting studs that are configured to accept the panel interior making the installation quick and easy. Covers are secured to the tubs with screws and have keyhole style mounting. This allows the cover to be temporarily hung on the tub during the construction phase of the project. All covers have hinged doors that expose only the low voltage (Class 2) section of the panel and are equipped with key locks and two keys each. All LENC enclosures are NEMA 1 rated. Consult factory for other NEMA rated applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 16-gauge all steel tubs with galvineal finish
- Screw on, powder coated cover permits temporary hanging via key hole screw slots
- Surface mounting with back mounting holes, screw cover
- Lockable door access to Class 2 panel section, meets NFPA 70
- Studs provided for quick installation of panel interior section
- UL and cUL listed; five year warranty
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182926114 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 16.6 in | ||
Product Weight US | 18.0 lb | ||
Product Volume US | 1232.7 cu in | ||
Product Depth US | 4.7 in | ||
Product Height US | 15.8 in |
Resources
Installation Instructions
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1