![Front image of an open version of the LightSaver Enclosure](https://cdn2.webdamdb.com/1280_kVIE3m5DqM41.jpg?1604981696)
LightSaver Enclosure 8in X 8in X 4in
LS-E8
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
LightSaver Enclosures are suitable for use in housing LightSaver control system components, including control modules (LCO or LCD), and the BT Power Pack. Rated NEMA 1, they are suitable for dry indoor locations, such as electrical rooms or closets.
Length
8.0 in
- 1.0 ft
- 8.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182920594 | ||
Country Of Origin | United States |
Dimensions
Product Width US | 8.0 in | ||
Product Weight US | 4.7 lb | ||
Product Volume US | 256.0 cu in | ||
Product Depth US | 4.0 in | ||
Product Height US | 8.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1