![Front of Digital PIR Ceiling Mount sensor](https://cdn2.webdamdb.com/1280_irzIfE6Vxu19.jpg?1604981651)
Digital PIR Ceiling Mount sensor, high density
LMPC-100-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPC-100 low profile Digital PIR Ceiling Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared sensor with a choice of three 360° coverage patterns
- Extended height lens option for mounting heights up to 40’
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-off cover
- IR transceiver for wireless configuration and remote control
- Low profile design for architectural appeal
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182926305 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 2.2 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
CAD Drawings
90-521 - LMPC-100 Dimension and Mounting
dwg
90-521 - LMPC-100 Dimension and Mounting
pdf
90-521 - LMPC-100 Dimension and Mounting
dxf
90-521 - LMPC-100 Dimension and Mounting
png
LMPC-100 Symbol
dxf
LMPC-100 Symbol
png
LMPC-100 Symbol
dwg
LMPC-100-1 Symbol
dxf
LMPC-100-1 Symbol
dwg
LMPC-100-1 Symbol
png
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
dwg
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
dxf
LMPC-100-1cp - LMPC-100-1 Coverage Pattern
png
LMPC-100cp - LMPC-100 Coverage Pattern
png
LMPC-100cp - LMPC-100 Coverage Pattern
dxf
LMPC-100cp - LMPC-100 Coverage Pattern
dwg
View More
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can you put the lmpc100 into auto ON when you have a switch installed.
Yes, you can enable the auto on feature for the motion sensor and have a switch installed as an over-ride.
Please reach out to our tech. support team for further assistance is required.
Legrand Technical Support:
Phone: 1 800-879-8585, Option 3 then Option 1
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-08-02
Is it possible to disable the auto-off function so that the lights do not turn off when someone is working at their desk? Or do I need to modify another setting to keep the lights on when the room is occupied without much movement?
You can disable the sensor by setting the time to override. This will allow the lighting to work with the switch only. In the DLM system there are ways to schedule a device to not turn off during normal hours and then to operate with motion after hours but this will require other devices. Please contact Wattstopper Technical Support @ 800-879-8585 for more information.
Date published: 2022-03-03
Bazaarvoice SAP Hybris Integration Version 2.8.1