Digital PIR Corner Mount Sensor, 1-sided aisle
LMPX-100-4
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPX-100 Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of four lenses to detect occupancy in different types of spaces for energyefficient control of lighting and plug loads. It is a digital sensor, and is part of a Wattstopper Digital Lighting Management (DLM) system.
Footprint
50 linear ft
- 45 linear ft
- 50 linear ft
- 90 linear ft
- 134 linear ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared sensor with a choice of four coverage patterns
- Component of Digital Lighting Management integrated control system
- Quick access to Push n’ Learn for system personalization
- Digital sensor with LCD display and programming pushbuttons behind snap-down cover
- IR transceiver for wireless configuration and remote control
- Compact 2.4”” x 3”” sensor mounts easily on a wall or ceiling
- High density, long range and aisle lenses
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182926275 | ||
Country Of Origin | China |
Dimensions
Product Width US | 2.5 in | ||
Product Weight US | 0.3 lb | ||
Product Volume US | 117.0 cu in | ||
Product Depth US | 3.8 in | ||
Product Height US | 3.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
CAD Drawings
90-421 - LMPX-100 Dimension and Mounting
pdf
90-421 - LMPX-100 Dimension and Mounting
png
90-421 - LMPX-100 Dimension and Mounting
dwg
90-421 - LMPX-100 Dimension and Mounting
dxf
LMPX-100 Symbol
dxf
LMPX-100 Symbol
dwg
LMPX-100 Symbol
png
LMPX-100-1 Symbol
dxf
LMPX-100-1 Symbol
dwg
LMPX-100-1 Symbol
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
png
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dxf
LMPX-100-1cp - LMPX-100-1 Coverage Pattern
dwg
LMPX-100-3 - LMPX-100-3 Symbol
dwg
LMPX-100-3 Symbol
png
LMPX-100-3 Symbol
dxf
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dwg
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
png
LMPX-100-3cp - LMPX-100-3 Coverage Pattern
dxf
LMPX-100-4 Symbol
dxf
LMPX-100-4 Symbol
dwg
LMPX-100-4 Symbol
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
png
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dwg
LMPX-100-4cp - LMPX-100-4 Coverage Pattern
dxf
LMPX-100cp - LMPX-100 Coverage Pattern
png
LMPX-100cp - LMPX-100 Coverage Pattern
dwg
LMPX-100cp - LMPX-100 Coverage Pattern
dxf
View More
Product Environmental Profile
Instruction Sheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1