DLM Wireless PIR Corner Mount Occupancy Sensor, Extra Wide Angle Lens
LMPX-600-4
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMPX-600 wireless low profile Digital PIR Corner Mount Occupancy Sensor uses passive infrared (PIR) technology and one of three lenses to detect occupancy in different types of spaces for energy-efficient control of lighting and plug loads. It is a digital sensor, and is part of the wireless Wattstopper Digital Lighting Management (DLM) system.
Footprint
100 ft
- 30 linear ft
- 60 linear ft
- 100 ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dual IPv6 Mesh and Bluetooth® low energy antennas provide robust signal strength and reliable communication
- Uses IPV6 Wireless to establish network communication with all DLM wireless devices
- Quick and easy wireless installation
- Up to 10-year battery life; battery level can be viewed with wireless DLM software
- Commissioning using DLM Configuration App
- Compact 2”” x 5.7”” sensor mounts easily on a wall, corner, or ceiling; multiple mounting options provide flexibility
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182942725 | ||
Country Of Origin | China | ||
Features | Wireless |
Dimensions
Product Width US | 2.1 in | ||
Product Weight US | 2.8 oz | ||
Product Volume US | 16.8 cu in | ||
Product Depth US | 1.4 in | ||
Product Height US | 5.7 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Indoor/Outdoor | Indoor |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1