![Front and side of Dual Tech Occupancy Sensor, center mount 360 degrees](https://cdn2.webdamdb.com/1280_wqV0Tc178BK8.jpg?1604981649)
Dual Tech Occupancy Sensor 100 -347 VAC, center mount 360 USA
DT-355-U
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s low profile DT-355 dual technology occupancy sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies. The sensor mounts on the ceiling with a flat, unobtrusive appearance and provides 360 degrees of coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182925858 | ||
Country Of Origin | United States | ||
Features | Indicator Lights, IR (Infrared), Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 4.5 in |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Indicator | LED Light | ||
Wattage | 800 W | ||
Sensing Range | 360 degrees,1000 sq ft | ||
Voltage | 100 to 347 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dxf
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
dwg
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
png
57-039-9 - CI,DT,UT-300 Sensor Mounting Details
pdf
57-301 - DT-355 Standard Schematic
pdf
57-301 - DT-355 Standard Schematic
png
57-301 - DT-355 Standard Schematic
dxf
57-301 - DT-355 Standard Schematic
dwg
57-303 - CI, DT, UT-305 Standard Schematic
png
57-303 - CI, DT, UT-305 Standard Schematic
dxf
57-303 - CI, DT, UT-305 Standard Schematic
pdf
57-303 - CI, DT, UT-305 Standard Schematic
dwg
DT-355
dxf
DT-355
png
DT-355
dwg
DT-355cp - DT-355 Coverage Pattern
png
DT-355cp - DT-355 Coverage Pattern
dxf
DT-355cp - DT-355 Coverage Pattern
dwg
View More
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I am installing dt-355 with pw-301 switch and having trouble. I am wondering if you can help me out. When installed it has 1 light off, the rest work. The light first in line with dt-355 doesn’t turn on with the other lights. But when manually hit the swi
Questions to Consider:
1. Circuit Setup:
-Are they wired in parallel from the same electrical circuit?
2. Settings:
-Have any settings on either device been modified from their factory defaults?
3. Independent Functionality:
-Have you tested each device individually to ensure they function correctly on their own?
Troubleshooting Steps:
1. Verify Circuit Connection:
-Ensure both the DT-355 and PW-301 are connected to the same circuit and wired correctly in parallel if they are controlling the same fixtures.
2. Check Settings:
-Reset both devices to their factory settings and see if the issue persists. Sometimes, setting changes can lead to unexpected behavior.
3. Test Separately:
-Disconnect one device and test the other in isolation. Repeat for the second device. This can help identify if one of the devices is causing the problem.
4. Contact Technical Support:
-If the above steps do not resolve the issue, it might be best to reach out to Technical Support. Provide us with detailed information about your setup and the steps you've already taken. We can offer more customized solutions based on your specific situation.
By systematically addressing each of these points, you should be able to identify and resolve the issue with your line voltage sensors.
Date published: 2024-06-20
I need sensors for two stairwells in a commercial building. I would like to put a sensor at both ends of the stairs. I have 120v line voltage and have LW wire run in parallel to the switch location from the sensor location. What sensor is best?
For Low Voltage installation, I'd recommend the DT-305 sensors, LVSW-101 switch, and BZ-150 power pack. This would require low voltage wiring from the sensor locations and switch location to the power pack.
If you wanted a line voltage solution, take a look at the DT-355 sensors, but keep in mind that they won't interface with a low voltage switch.
Date published: 2024-01-30
can these occupancy sensors be utilized in a cleanroom setting? specifically ISO 5-9 rated cleanrooms
No, our sensors are not cleanroom certified.
Date published: 2022-06-01
Bazaarvoice SAP Hybris Integration Version 2.8.1