Dual Tech Occupancy Sensor, 24VDC, corner mount40 Khz
DT-205
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s DT-200 Series Dual Technology Ceiling Sensors combine PIR and ultrasonic technologies into one unit to achieve precise coverage in detecting occupancy.
Contact Rating
No Isolated Relay
- 1 A @ 30 VDC/VAC
- No Isolated Relay
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Combines passive infrared (PIR) and ultrasonic technologies
- Auto set automatically selects optimal settings for each space
- Walk-through mode increases savings potential
- Built-in light level sensor
- Accepts low-voltage switch input for manual-on operation
- Automatic or manual-on operation when used with a BZ-150 Power Pack
- Ceiling and Wall Mount
Specifications
General Info
Product Line | Wattstopper | ||
Color | White | ||
UPC Number | 754182914227 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 5.3 lb | ||
Product Volume US | 756.43 cu in | ||
Product Depth US | 12.25 in | ||
Product Height US | 6.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 24 mA | ||
Sensing Range | Up to 2000 sq ft | ||
Voltage | 18 to 28 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dwg
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
dxf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
pdf
57-003-1 - Any 8-Wire Occupancy Sensor "Standard Schematic"
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
pdf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dwg
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
dxf
57-039-5 - DT-200/CX Series Mounting Detail with Pendant Mounted Fixtures
png
57-039-6 - DT & CX Series Sensor Installation
png
57-039-6 - DT & CX Series Sensor Installation
pdf
57-039-6 - DT & CX Series Sensor Installation
dxf
57-039-6 - DT & CX Series Sensor Installation
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dxf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
dwg
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
pdf
57-041-1 - 8-Wire Sensor Interfacing With A Thermostat
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
pdf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dxf
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
png
60-601-2 - LI/LP Relay Panels Occupancy Sensor Connection
dwg
DT-200
png
DT-200
dwg
DT-200
dxf
DT-200cp - DT-200 Coverage Pattern
dxf
DT-200cp - DT-200 Coverage Pattern
png
DT-200cp - DT-200 Coverage Pattern
dwg
View More
Case Studies
Lighting Controls from The Watt Stopper Contribute to "Greenest" Building
pdf
The Watt Stopper Occupancy Sensors Reduce University Lighting Load by 30%
pdf
The Watt Stoppers Dual Technology Occupancy Sensors Save $11,500/year at Des Moines Area Community College
pdf
Watt Stopper/Legrand helps NRG Systems realize big savings
pdf
View More
Instruction Sheet
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do you know that sensitivity is set to 70% on the adjuster. I don’t see any arrows or indicators on the dial
It's not marked in percentages - it's an analog setting from minimum to maximum.
Rotate the potentiometer to approximately 70% of maximum.
Date published: 2024-01-12
hi, I would like to buy 39 units of this product Dual Tech Occupancy Sensor, 24VDC, 40 Khz, Can I have a quantity discount ?
Please contact your local Wattstopper Distributor to address purchase inquiries.
Date published: 2022-06-08
Im was wondering how to increase the time before the lights turn off. I am a custodian at an elementary school and I have complaints from teachers when there in their classrooms without students.
The sensor has a maximum time delay of 30 minutes and is set by adjusting the "dip switches" 1, 2, and 3(shown on page 5) on the instruction sheet. The link to it is provided below:
https://legrand.webdamdb.com/directdownload.php?ti=55652163&tok=/nEZ1ucTf9ks8VB6zeof/wRR
Date published: 2022-04-27
Bazaarvoice SAP Hybris Integration Version 2.8.1