![Front of PIR Ceiling Occupancy Sensor 24VDC/AC, Isolated Relay](https://cdn2.webdamdb.com/1280_Uo9AHOIkL451.jpg?1615386039)
PIR Ceiling Occupancy Sensor 24VDC/AC, Isolated Relay
CI-24-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s CI-24 ceiling mount passive infrared occupancy sensor reduces energy waste in unoccupied building spaces by communicating occupancy to EMS and HVAC systems.
Footprint
500 sq ft
- 500 sq ft
- 1200 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Analysis eliminates false triggers; provides immunity to RFI and EMI
- Digital time delay adjustment from 30 seconds to 30 minutes
- Two levels of sensitivity (minimum or maximum) are selectable through the DIP switch
- Multi-level Fresnel lens for superior desktop detection
- LED indicates occupancy detection
- BAA/TAA-compliant models available
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182287031 | ||
Country Of Origin | China | ||
Features | IR (Infrared), Locator Light, Motion Sensor | ||
Switch Type | Motion Sensor | ||
Application Sector | Commercial | ||
Warranty Type | 5-Year |
Dimensions
Product Width US | 3.6 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 42.0 cu in | ||
Product Depth US | 1.8 in | ||
Product Height US | 3.6 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 37 mA | ||
Sensing Range | 500 sq ft,360 degrees | ||
Voltage | 24.0 V | ||
Connection Type | Wired |
Resources
Installation Instructions
Cutsheet
CAD Drawings
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
pdf
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
dwg
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
dxf
57-067 - CI-12 or CI-24 Wiring Schematic for EMS Control
png
CI-12
png
CI-24
dxf
CI-24
png
CI-24
dwg
CI-24-1
dwg
CI-24-1
dxf
CI-24-1
png
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How do I wire these in parallel?
See Diagram Attached
Date published: 2024-07-09
does it detect still users?
A passive infrared(PIR) will only keep the circuit on when it detects movement.
Date published: 2022-10-20
Bazaarvoice SAP Hybris Integration Version 2.8.1