Ultrasonic Ceiling Occupancy Sensor, 24VDC, 1000 sq ft
UT-305-2
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Ultrasonic diffusers give more comprehensive coverage
- Accepts low-voltage switch input for manual-on operation
- Plug terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915187 | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Application Sector | Commercial |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2187 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 30 A | ||
Indicator | LED Light | ||
Sensing Range | 1000 sq ft | ||
Voltage | 24.0 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
UT-100-1cp - UT-300-1
dwg
UT-300-1
dxf
UT-300-1
png
UT-300-1cp - UT-300-1 Coverage Pattern
png
UT-300-1cp - UT-300-1 Coverage Pattern
dwg
UT-300-1cp - UT-300-1 Coverage Pattern
dxf
UT-300-2
png
UT-300-2
dwg
UT-300-2
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
png
UT-300-2cp - UT-300-2 Coverage Pattern
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
dwg
UT-300-3
dxf
UT-300-3
png
UT-300-3
dwg
UT-300-3cp - UT-300-3 Coverage Pattern
png
UT-300-3cp - UT-300-3 Coverage Pattern
dxf
UT-300-3cp - UT-300-3 Coverage Pattern
dwg
View More
Product Environmental Profile
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there an replacement kit to go from the W-1000A to a UT-300/305 due to the different shape and mounting? Or any documentation to help the installers with changing out the obsolete W-1000 to the recommended replacement of a UT-300?
Hi Frank,
Sorry but at this time we do not have documentation for the exchange from W series to UT-300 series. Please follow the instructions included with the new sensor for mounting instructions or reach out to tech support for more help.
Phone: 1-800-879-8585, Option 3
Mon - Fri: 7am - 7pm CST (excluding holidays)
Date published: 2023-08-09
What is the difference between this one and the W-1000A?
The current draw is the biggest difference between the 2 sensors. The UT-355 has a 40ma current draw and you can have up to 5 sensors on one BZ power pack. The W1000A has a 16ma current draw and you can have up to 9 sensors on one BZ power pack.
Date published: 2023-04-14
Bazaarvoice SAP Hybris Integration Version 2.8.1