Ultrasonic Ceiling Occupancy Sensor, 24VDC, 500 sq ft
UT-300-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Ultrasonic diffusers give more comprehensive coverage
- Accepts low-voltage switch input for manual-on operation
- Plug terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915149 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.5 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy |
Resources
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
UT-100-1cp - UT-300-1
dwg
UT-300-1
dxf
UT-300-1
png
UT-300-1cp - UT-300-1 Coverage Pattern
png
UT-300-1cp - UT-300-1 Coverage Pattern
dwg
UT-300-1cp - UT-300-1 Coverage Pattern
dxf
UT-300-2
png
UT-300-2
dwg
UT-300-2
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
png
UT-300-2cp - UT-300-2 Coverage Pattern
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
dwg
UT-300-3
dxf
UT-300-3
png
UT-300-3
dwg
UT-300-3cp - UT-300-3 Coverage Pattern
png
UT-300-3cp - UT-300-3 Coverage Pattern
dxf
UT-300-3cp - UT-300-3 Coverage Pattern
dwg
View More
Product Environmental Profile
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I'm trying to adjust the sensitivity and time of my watt stopper UT-300 but NO LUCK! In the Dip switchTime delay there are 1 - 2- 3 switches in various categories. I want to set a 30 second delay. Do I adjust 1, 2, or 3? I am totally confused! Is the
Hi James,
The time delay is set using the first 3 dip switches. For a 30 second delay 1 and 2 off(down) and switch 3 on(up).
Date published: 2022-12-12
Bazaarvoice SAP Hybris Integration Version 2.8.1