Ultrasonic Ceiling Occupancy Sensor, 24VDC, 500 sq ft
UT-305-1
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s UT-300 Ultrasonic Ceiling Sensors automatically turn lighting on and off based on occupancy. The sensors mount on the ceiling with a flat, unobtrusive appearance and provides 360° coverage.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Architecturally appealing low-profile appearance
- Ultrasonic diffusers give more comprehensive coverage
- Accepts low-voltage switch input for manual-on operation
- Plug terminal wiring for quick and easy installation
- Walk-through mode increases savings potential
- Automatic or manual-on operation when used with a BZ-150 Power Pack
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182915170 | ||
Country Of Origin | China | ||
Features | Indicator Lights | ||
Application Sector | Commercial |
Dimensions
Product Width US | 4.5 in | ||
Product Weight US | 0.2187 lb | ||
Product Volume US | 44.4 cu in | ||
Product Depth US | 1.6 in | ||
Product Height US | 4.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
DesignLights Consortium Qualified System | Yes | ||
Security | Yes | This product is ioXt certified | |
Product Environmental Profile | Yes |
Technical Information
Sensor Type | Occupancy | ||
Amperage | 30 A | ||
Indicator | LED Light | ||
Sensing Range | 500 sq ft | ||
Voltage | 24.0 V | ||
Connection Type | Wired |
Resources
CAD Drawings
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dwg
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
png
57-003-4 - 8-Wire Occupancy Sensor with Manual-On Feature
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
dxf
57-010 - Multiple Occupancy Sensors Using One Power Pack
png
57-010 - Multiple Occupancy Sensors Using One Power Pack
dwg
57-010 - Multiple Occupancy Sensors Using One Power Pack
pdf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
pdf
UT-100-1cp - UT-300-1
dwg
UT-300-1
dxf
UT-300-1
png
UT-300-1cp - UT-300-1 Coverage Pattern
png
UT-300-1cp - UT-300-1 Coverage Pattern
dwg
UT-300-1cp - UT-300-1 Coverage Pattern
dxf
UT-300-2
png
UT-300-2
dwg
UT-300-2
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
png
UT-300-2cp - UT-300-2 Coverage Pattern
dxf
UT-300-2cp - UT-300-2 Coverage Pattern
dwg
UT-300-3
dxf
UT-300-3
png
UT-300-3
dwg
UT-300-3cp - UT-300-3 Coverage Pattern
png
UT-300-3cp - UT-300-3 Coverage Pattern
dxf
UT-300-3cp - UT-300-3 Coverage Pattern
dwg
View More
Product Environmental Profile
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
in regards to p/n- UT-305-1...is it possible to mount to a 4" sq. box?? adapter??
The sensor is designed to fit in a 4 inch Octagonal J-Box that can be mounted.
Date published: 2023-07-17
If this is placed in a bathroom where there's a laundry in an immediately adjacent room, will this be triggered by the sound of the laundry running?
Ultrasonic sensors detect the presence of people by sending out ultrasonic sound waves into a space and measuring the speed at which they return. They look for frequency changes caused by a moving person. Sound in a nearby room will not affect it's operation.
Date published: 2021-05-03
Bazaarvoice SAP Hybris Integration Version 2.8.1