![Straight-on shot of the Q2I-24 InFusion Upgrade Kit](https://cdn2.webdamdb.com/1280_oqEqHWxLGA57.jpg?1605129420)
The InFusion Upgrade Kit easily upgrades existing non-Vantage lighting control systems to the lastest Vantage Lighting Control System. It boasts A/V and touchscreen integration, mobile control, advanced keypad functionality, energy management capabilities, support for Vantage Driver Tools, and more. The InFusion Upgrade Kit is a true futureproof system that will remain at the forefront of the automation field for years to come.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Vantage | ||
Application Sector | Residential | ||
Type | Accessory |
Dimensions
Product Width US | 9.0 in | ||
Product Weight US | 1.0 lb | ||
Product Height US | 5.5 in | ||
Product Length US | 13.0 in |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1