Accessory mounting plate for LMCP panel interiors
LMCP-AMP
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMCP panel series is designed to provide 0-10V dimming and switching for the control of building lighting and plug loads. The panels can be networked together to enable automation through out an entire facility.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Dimming panels dim 0-10V lighting loads as well as switch lighting and plug loads
- Switching panels switch lighting and plug loads
- Runs scheduled and photocell events autonomously
- HDR relays include a switch for manual override even when panel is powered off
- Compatible with Digital Lighting Management switches, sensors and input devices
- Native BACnet communications for network control solutions
- Easy setup via LMCT-100-2 handheld configuration tool
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182937646 | ||
Country Of Origin | China |
Dimensions
Product Width US | 9.5 in | ||
Product Weight US | 0.878 oz | ||
Product Volume US | 34.5 cu in | ||
Product Depth US | 0.5 in | ||
Product Height US | 4.54 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1