![Front side of the Wireless Shade Configuration Tool](https://cdn2.webdamdb.com/1280_cXH3ImaBo721.jpg?1617220938)
![Front facing image with Wireless Shade Configuration Tool kit with pouch and batteries](https://cdn2.webdamdb.com/1280_k5tTqSDUIRC1.jpg?1617220937)
![Front side of the Wireless Shade Configuration Tool turned on](https://cdn2.webdamdb.com/1280_Y1xmpt6lS0t5.jpg?1617220938)
Wireless Shade Configuration Tool
LMSH-CR
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The LMSH-CR Wireless Configuration Tool is a handheld tool for advanced remote configuration of Wattstopper Digital Lighting Management (DLM) Shade Systems. The tool enables system and device modifications via pushbutton, without ladders or tools, as well as easy configuration of settings for DLM shading local networks.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Remotely reconfigures and reports Shade parameters such as upper and lower limit, speed, and direction
- Remotely reconfigures and reports switch and Pull preset settings
- Adjusts shade level to facilitate scene setting
- Remotely configures shade groups and scenes that can be used with Astronomic schedules.
- Micro-USB port provided for firmware updates, allowing easy updates for support of new DLM products
- The product meets the materials restrictions of RoHS
Specifications
General Info
Product Line | Wattstopper | ||
Color | Black | ||
UPC Number | 842854000009 | ||
Country Of Origin | China | ||
Application Sector | Commercial |
Dimensions
Product Width US | 1.5 in | ||
Product Weight US | 0.1 lb | ||
Product Volume US | 6.6 cu in | ||
Product Depth US | 1.1 in | ||
Product Height US | 4.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Product Has Potential to Contribute to LEED | Yes | This product contributes to earning credits in the LEED rating system. Visit our LEED with Legrand webpage for more information. |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes |
Resources
Supporting Document
Brochure
Installation Instructions
Software Downloads
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1