![](https://cdn2.webdamdb.com/1280_YNKIp2yXIrc84MyL.jpg?1626189710)
![Front of 24VDC and 347VDC High Bay Control Module](https://cdn2.webdamdb.com/1280_spr7SKW8oTt8.jpg?1604981692)
![](https://cdn2.webdamdb.com/1280_IAv9z6DH2pk64I4d.jpg?1626189715)
![](https://cdn2.webdamdb.com/1280_YK7LRagbIrX39UoY.jpg?1626189727)
![](https://cdn2.webdamdb.com/1280_oAfRl1IvbYu316Oe.jpg?1626189728)
![](https://cdn2.webdamdb.com/1280_2QiENp7pNVw88UaF.jpg?1626189720)
![](https://cdn2.webdamdb.com/1280_Y5Yf7mwPrlm4.jpg?1604982367)
High Bay Control Module, 347/480 VAC, Power Module & Mounting Box
HB340-B
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The HB3x0B-Lx PIR occupancy sensors are designed for automatic lighting control in warehouses and other indoor high bay spaces. They are modular and are made up of two parts, a Power Module (HB3x0-B) and a Lens (HBLx), sold separately or in prepackaged combinations. The lenses are specifically engineered to provide reliable coverage from a wide range of mounting heights.
Voltage
347 VAC
- 208 V
- 347 VAC
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182920365 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.0 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 33.1 cu in | ||
Product Depth US | 4.16 in | ||
Product Height US | 2.0 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy |
Resources
Data Sheet
Installation Instructions
Supporting Document
Cutsheet
CAD Drawings
57-600 - HB350 - 120/277 VAC Line Voltage Wiring Diagrams
dwg
57-600 - HB350 - 120/277 VAC Line Voltage Wiring Diagrams
dxf
57-601-2 - HB330 - 208/240 VAC Line Voltage Wiring Diagrams
dxf
57-601-2 - HB330 - 208/240 VAC Line Voltage Wiring Diagrams
dwg
57-602 - Multiple HB350 Sensors Controlling the Same Load
dwg
57-602 - Multiple HB350 Sensors Controlling the Same Load
dxf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1