High Bay Occupancy Sensor For Wet Locations, 120/277V, 60Hz, w/IR
HB350W
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
HB3x0W-Lx occupancy sensors are designed for automatic lighting control in warehouses and other medium and high bay wet location applications. They are modular and are made up of two parts, a Power Module (HB3x0W) and a Lens (HBLxW), sold separately or in prepackaged combinations.These components are designed to work as a convenient system. Different models offer a choice of coverage patterns for a range of applications.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wattstopper | ||
UPC Number | 754182924042 | ||
Country Of Origin | China |
Dimensions
Product Width US | 4.1 in | ||
Product Weight US | 0.4 lb | ||
Product Volume US | 35.8 cu in | ||
Product Depth US | 4.6 in | ||
Product Height US | 1.9 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. | |
Security | Yes | This product is ioXt certified |
Technical Information
Sensor Type | Occupancy |
Resources
Installation Instructions
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi Colleagues, how accurate is the sensor. For example: When set the low mode to 20% - how much deviation from the value can there be? Do we have +/-10% or something like that? BR Gerrit Piel
The HB300W sensor is a low voltage HB PIR sensor with no dimming or trim capabilities.
Date published: 2024-02-01
Can the sensors HB350W connected in parallel?
Yes, they can. When connected in parallel, whichever sensor(s) detect occupancy will provide power to the load.
Date published: 2023-12-06
Bazaarvoice SAP Hybris Integration Version 2.8.1